??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22082.0208 Holder
HELP_VARIABLE
Company
Halder
Description
EH 22082. - Holder for spring plungers, right
Bill of material
22082.0208 Holder
BESTNR
Ref. No.
22082.0208
D1
8 mm
D2
4.3 mm
D3
-0.05
4 mm
B
10.5 mm
H1
4.2 mm
H2
± 0.05
5.25 mm
H3
4 mm
L
± 0.05
9.5 mm
PS
Suitable screw
M4
G
Weight
5 g
Embedded user actions